IESNA:LM-63-2002
[TEST]P1056540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1270D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3575
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1686.9 1678.1 1670.6 1658 1640.5 1619.1 1592.7 1562.6 1528.7 1491
1452 1408.1 1360.4 1311.4 1258.6 1205.9 1150.6 1095.3 1036.3 979.8
916.9 859.2 797.6 733.6 670.8 606.7 538.9 474.8 409.5 345.4
280.1 219.8 163.3 111.8 64.1 23.9 0
1686.9 1692 1684.4 1669.4 1648 1619.1 1583.9 1546.3 1502.3 1457.1
1408.1 1355.3 1300.1 1243.5 1184.5 1125.5 1062.7 1001.1 938.3 874.2
807.7 742.4 677 611.7 546.4 484.9 420.8 359.2 297.7 238.7
185.9 139.4 104.3 71.6 44 18.8 0
1686.9 1680.7 1669.4 1644.2 1610.3 1573.9 1531.2 1483.4 1431.9 1375.4
1315.1 1253.6 1188.3 1121.7 1053.9 987.3 918.2 850.4 782.5 716
650.7 585.3 521.3 459.7 399.4 342.9 286.4 241.2 207.3 174.6
144.5 114.3 87.9 62.8 38.9 17.6 0
1686.9 1683.2 1664.3 1632.9 1595.2 1552.5 1504.8 1449.5 1388 1321.4
1257.4 1188.3 1115.4 1043.8 971 900.6 829 759.9 687.1 623
557.7 498.7 438.4 381.9 327.8 287.6 253.7 222.3 190.9 163.3
135.7 110.5 85.4 62.8 40.2 18.8 0
1686.9 1685.7 1670.6 1637.9 1595.2 1552.5 1499.8 1443.3 1380.4 1312.6
1241 1168.2 1094.1 1019.9 944.6 873 800.1 729.8 662 595.4
532.6 472.3 413.3 358 316.5 280.1 248.7 217.3 188.4 160.8
134.4 108 84.2 60.3 38.9 18.8 0
